(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AJ Series Ball Valve, AJ3 Type, Ring Joint Type, Copper Pipe Connection × Copper Pipe Connection (Part Numbers)

AJ Series Ball Valve, AJ3 Type, Ring Joint Type, Copper Pipe Connection × Copper Pipe Connection

A mechanical coupling that connects to copper pipes by tightening a nut. No skilled brazing work is required. The valve and fitting are integrated, with minimal connecting points for saving space.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AJ3-09
AJ3-12
AJ3-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)

SGD 31.58

1 Piece(s) 7 Day(s) or more 9.529.52

SGD 32.51

1 Piece(s) 7 Day(s) or more 12.712.7

SGD 33.32

1 Piece(s) 7 Day(s) or more 15.8815.88

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3604BD Applicable Fluid Water / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Copper Pipe Insertion Control Side, Connection Type Copper Pipe Insertion
Handle Shape Standard Butterfly‐Like Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)