(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dryer, Air Conditioning Equipment Membrane Air Filter Dryer, KRM Series (Part Numbers)

Dryer, Air Conditioning Equipment Membrane Air Filter Dryer, KRM Series

Hollow fiber membrane air dryer. CFC free, does not require electricity.

[Features]
· The filtration membrane is a dual-layer configuration consisting of a PTFE (polytetrafluoroethylene) membrane and a PTFE non-woven fabric (patent pending), assuring stable performance.
· Achieves a 100% collection efficiency of 0.01Lm particles (measured using a condensation nucleus particle counter).
· The PTFE membrane has a PTFE nonwoven pre-filter on the outside, making it a double structure. Boasts a longer lifespan than a single membrane film. Parts used are precision cleaned in the clean room.
· The very small amount of particles adhering to the product facilitates quick start-up in production lines
· Employs strongly corrosion resistant parts and materials, allowing use with general gases.
· A chemically stable fluoro resin is used for the membrane, support parts, and O-ring, while an electrolytic polished SUS316 is used for the housing body, for superior corrosion and thermal resistance.
· In a contamination controlled manufacturing process, clean line filter offers integrity tests (bubble point tests), airtight tests, cleanroom-level cleaning, and cleanroom-level packaging inside cleanrooms.
· It offers assured quality

PDF

Part Number

Configured Part Number is shown.

Part Number
KRM-1
KRM-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutlet Flow Rate
(l/min)
Exit Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Standard dry air flow rate
(ℓ/min)
Exit Flow Rate
(l/min)

SGD 882.64

1 Piece(s) 11 Day(s) or more 180~2001/41/410040~180

SGD 1,405.26

1 Piece(s) 11 Day(s) or more 540~10001/21/2300120~540

Loading...

  1. 1

Basic Information

Type Dryer Application Inline Method Hollow Fiber Type
Shape Standard Supply Side, Connection Type Rc(R) Inlet Air Temperature(℃) 55
Inlet Air Pressure(MPa) 0.69 Control Side, Connection Type Rc Air Temperature at the Inlet Port Details(℃) -22~55

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)