(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Cupla, Stainless Steel, Plug, PM Type (for Female Thread Mounting) 10PM (Part Numbers)

Micro Cupla, Stainless Steel, Plug, PM Type (for Female Thread Mounting) 10PM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Cupla, Stainless Steel, Plug, PM Type (for Female Thread Mounting) 10PM
  • Micro Cupla, Stainless Steel, Plug, PM Type (for Female Thread Mounting) 10PM

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-10PM-SUS

Part Number
MC-10PM-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.80

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1 Types of connection screw R
Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MC-10PM-SUS in the Micro Cupla, Stainless Steel, Plug, PM Type (for Female Thread Mounting) 10PM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)