(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Supply Joint SLB Series Elbow (Part Numbers)

Supply Joint SLB Series Elbow

Uses half the piping space of steel piping of similar size and similar flow rate.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SLB8-01

Part Number
SLB8-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.11

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Elbow Material Brass
Screw Types R Nominal of Thread 1/8 Screw Type at the Smaller Dia. Section M
Screw Nominal at the Smaller Dia. Section M8 Ambient Temperature(℃) 0~60 Applicable Fluids Air
NCU Specifications No Recommended Tube Nylon Tube, Urethane Foam Tube Sealing Material Standard (NBR)
Screw, Small Caliber Side Pitch(mm) 1

Please check the type/dimensions/specifications of the part SLB8-01 in the Supply Joint SLB Series Elbow series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)