(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Coupler, Brass, for Oxygen, PHB Type (Part Numbers)

Mini Coupler, Brass, for Oxygen, PHB Type

Dedicated type for welding and cutting equipment. Available in an abundant variation of large flow-rate types.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
22PHB-BRS-NBR
25PHB-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHose size of the mating side 
(Inch)

SGD 12.31

1 Piece(s) 11 Day(s) or more 1/4

SGD 17.10

1 Piece(s) 3 Day(s) 5/16

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)