(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi Coupler, MALC-SP, Stainless Steel, Screw-In for Medium Pressure, Plug (Part Numbers)

Multi Coupler, MALC-SP, Stainless Steel, Screw-In for Medium Pressure, Plug

A Multi Coupler that achieves high flow rate and high allowable eccentricity/dripping due to its special valve shape. Optimal for medium pressure systems that use cylinders to connect and disconnect to multiple pipe lines.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MALC-2P-SUS-FKM
MALC-3P-SUS-FKM
MALC-4P-SUS-FKM
MALC-6P-SUS-FKM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 182.20

10 Piece(s) 8 Day(s) M20×1.5

SGD 230.00

10 Piece(s) 8 Day(s) M24×1.5

SGD 287.50

10 Piece(s) 8 Day(s) M35×1.5

SGD 360.30

10 Piece(s) 8 Day(s) M40×2

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Oil Types Standard / Multiple Structure of Valve Double passages opening closing type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::5
Types of connection screw M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)