(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Coupler, Brass, SCB Type (Part Numbers)

Micro Coupler, Brass, SCB Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Coupler, Brass, SCB Type
  • Micro Coupler, Brass, SCB Type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MC-04SCB-BRS-NBR
MC-06SCB-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMating Tube Outer Diameter
(mm)

SGD 30.50

10 Piece(s) 8 Day(s) 4

SGD 37.80

10 Piece(s) 8 Day(s) 6

Loading...

  1. 1

Basic Information

Types of connection parts With Tube Fitter Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Air Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)