(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nut Cupla 200, Steel, SN Type (for Urethane Hose Mounting) (Part Numbers)

Nut Cupla 200, Steel, SN Type (for Urethane Hose Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nut Cupla 200, Steel, SN Type (for Urethane Hose Mounting)
  • Nut Cupla 200, Steel, SN Type (for Urethane Hose Mounting)

Steel Nut Cupla 200 for low pressure without hose clamp.
A hose can be attached without a hose clamp.
With a spring nut, there is no need to worry about the hose breaking.
Available for braided hose installation.
[Features]
·A series of Hi Cupla type and Hi Cupla 200 type. Cupla with a spring nut is also available to prevent the hose from breaking.
·To attach it to the hose, simply insert it into the nipple and tighten the nut.
·The outer circumference of the hose is tightened, making it difficult for the hose to come loose or the fluid to flow out.
·There is also a "Rotary Nut Cupla" that uses a ball bearing swivel mechanism to prevent the hose from twisting and reduce the burden on your hands.
·Socket, SN type.
·Easy and secure mounting of urethane hoses.
· * Please select a hose suitable for the fluid used.
[Applications]
·For attaching urethane hoses.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
200-50SN-STL-NBR
200-60SN-STL-NBR
200-65SN-STL-NBR
200-80SN-STL-NBR
200-85SN-STL-NBR
200-110SN-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)

SGD 22.10

10 Piece(s) 8 Day(s) 58

SGD 22.10

10 Piece(s) 8 Day(s) 69

SGD 22.10

10 Piece(s) 8 Day(s) 6.510

SGD 22.10

10 Piece(s) 8 Day(s) 812

SGD 22.10

10 Piece(s) 8 Day(s) 8.512.5

SGD 29.90

10 Piece(s) 8 Day(s) 1116

Loading...

  1. 1

Basic Information

Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)