(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nut Coupler, Steel, PNG (Part Numbers)

Nut Coupler, Steel, PNG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nut Coupler, Steel, PNG
  • Nut Coupler, Steel, PNG

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
65PNG-STL
85PNG-STL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)

SGD 13.00

10 Piece(s) 8 Day(s) 6.510

SGD 8.58

1 Piece(s) 4 Day(s) or more 8.512.5

Loading...

  1. 1

Basic Information

Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)