(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting UEF N Series【5 Pieces Per Package】 (Part Numbers)

Auxiliary Equipment TAC Fitting UEF N Series

Series of compact fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UEF4N
UEF5N
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTube Outer Dia.
(Ø)

SGD 2.00

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4

SGD 24.77

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more 5

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Universal elbow (clamp fitting) Material Brass
Surface Treatment Nickel plating Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)