(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Numbers)

Fitlink Roller Chain (Standard Roller Chain) Single-Row

Standard roller chain of JIS/ANSI/BS standard. It is used in various industries for transmission and drive of various equipment.

PDF

Features

●A JIS standard product.

Specification

●Number of Columns:1

Materials

●Steel
Part Number
FT40-52J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

SGD 10.08

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type52 (jl included)18.1-7.927.9552No. 40 of Roller Chain18.11396.5410-8175

Loading...

  1. 1
 

Basic Information

Type Standard Chains Number of Strands 1

Please check the type/dimensions/specifications of the part FT40-52J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Similar Part Numbers

Part Number
100-OL
120-JL
120-OL
FT40-54J
FT40-56J
FT40-58J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

SGD 10.42

1 Piece(s) 4 Day(s) or more -100-Steel------OL(Offset Link)--------

SGD 41.56

1 Piece(s) 4 Day(s) or more -120-Steel------JL (Joint Link)--------

SGD 45.81

1 Piece(s) 9 Day(s) or more -120-Steel------OL(Offset Link)--------

SGD 10.31

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type54 (jl included)18.1-7.927.9554No. 40 of Roller Chain18.11411.8410-8183

SGD 9.35

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type56 (jl included)18.1-7.927.9556No. 40 of Roller Chain18.11427410-8191

SGD 10.85

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type58 (jl included)18.1-7.927.9558No. 40 of Roller Chain18.11442.3410-8205

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)