(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Generators MV Series Elbow, Screw Mount (Part Numbers)


Product Overview
・MISUMI self-developed economy series vacuum generators, with market universal specifications, beautiful appearance, and reliable quality.
・ Raw materials and processes are strictly controlled to ensure the degree of vacuum and durability. Large inventory and same day shipment.

Product Overview
Product Features
【Features】
・MISUMI self-developed products with MISUMI Logo have reliable quality and beautiful appearance
・MISUMI economy series vacuum generators are 100% inspected to ensure the degree of vacuum.
・ MISUMI economy series vacuum generators have strictly controlled raw materials and processes, ensuring good pressure resistance and sealing performance without air leakage.

Product Features
Dimensional Drawing
Dimensional Drawing
Material: Metal Part Material/ Brass
Surface Treatment: Electroless Nickel Plating
Specifications Overview
Ordering Example
 
Part NumberExhaust TypeTube Dimension
D
Vacuum Degree
(-kPa)
Suction Flow
(L/min(ANR))
Flow Consumption
(L/min(ANR))
TypeNo.
E-VMU5B(Insertion Tube Exhaust)
D(Direct Exhaust)
690711
7931222
10932845

■Specifications
Fluid UsedFiltered Compressed Air
Operating Pressure (MPa)0.15~0.7
Rated Supply Pressure (MPa)0.5
Operating Temperature (℃)0~60
Example of Use
Example of Use
Precautions
■Note
● Dust adhering to the workpiece can cause the vacuum generator to fail. Please use in combination with a vacuum filter.

Piping shall be arranged between the vacuum generator and the vacuum pad, and the dust and other foreign matters shall be removed from the vacuum pad to prevent the failure of the vacuum generator.
Related Products

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-VMU5-B
E-VMU5-D
E-VMU7-B
E-VMU7-D
E-VMU10-B
E-VMU10-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Suction Flow
(l/min)
Nozzle Dia. Flow Consumption
(l/min)
Exhaust Type

SGD 11.40

1 Piece(s)Available 5 Day(s) -9070.5mm11.5Insertion tube exhaust

SGD 12.00

1 Piece(s)Available 5 Day(s) -9070.5mm11.5Direct exhaust

SGD 11.40

1 Piece(s)Available 5 Day(s) -9312.50.7mm23Insertion tube exhaust

SGD 12.00

1 Piece(s)Available 5 Day(s) -9312.50.7mm23Direct exhaust

SGD 11.40

1 Piece(s)Available 5 Day(s) -93251.0mm46Insertion tube exhaust

SGD 12.00

1 Piece(s)Available 5 Day(s) -93251.0mm46Direct exhaust

Loading...

  1. 1
Dimensional Drawing
Dimensional Drawing
Material: Metal Part Material/ Brass
Surface Treatment: Electroless Nickel Plating
Specification Table
Ordering Example
 
Part NumberExhaust TypeTube Dimension
D
Vacuum Degree
(-kPa)
Suction Flow
(L/min(ANR))
Flow Consumption
(L/min(ANR))
TypeNo.
E-VMU5B(Insertion Tube Exhaust)
D(Direct Exhaust)
690711
7931222
10932845

■Specifications
Fluid UsedFiltered Compressed Air
Operating Pressure (MPa)0.15~0.7
Rated Supply Pressure (MPa)0.5
Operating Temperature (℃)0~60

Basic Information

Type Pipe Type Air Supply Port Connecting Port Shape Rc1/8 Vacuum Port Connecting Port Shape One-Touch Coupling
Vacuum Port One-Touch Coupling Size D Ø6 Application Single Item Performance High Vacuum Level Type / Medium Flow Rate Type
Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60 Body Material Polyacetal

Frequently asked question (FAQ)

Question: How to connect the vacuum generator?
Answer: This vacuum generator features simple dual-tube connection, allowing for direct tube insertion on two ends for easy installation. Please pay attention to the vacuum port (V port) and compressed air port (P port) when inserting the tube.
Question: Does this vacuum generator have a built-in silencer?
Answer: This vacuum generator is a simple straight type, which is directly vented and does not have a built-in silencer. If you need a silencing effect, please choose a vacuum generator with built-in silencer.

Tech Support