(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes Assemblies-Standard Type (Part Numbers)

Contact Probes Assemblies-Standard Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

It has few contact points and has excellent conductivity, allowing stable electricity to flow.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GNP8-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 10.19

1 Piece(s)Available 5 Day(s) or more 101[Flat] Flat G3.40.80.01~10.620.1~3010.82380

Loading...

  1. 1

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 2/3 Stroke Spring Pressure (Range)(gf) 50.1~100
Plunger Material SK4 Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Standard Barrel, Receptacle Material Brass Barrel, Receptacle Length L2 (Range)(mm) 5~10
Properties Standard Resistance(mΩ) 50 Plunger Length(mm) 13.9
Barrel, Receptacle Length(mm) 8.9

Please check the type/dimensions/specifications of the part GNP8-G in the Contact Probes Assemblies-Standard Type series.

Similar Part Numbers

Part Number
GNP12-B
GNP12-C
GNP12-G
GNP12-H
GNP6-A
GNP8-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 7.92

1 Piece(s)Available 5 Day(s) or more 101.5[Sphere Shape (SR)] Sphere (SR) B41.21.01~1.51.0530.1~5031.253295

SGD 7.92

1 Piece(s)Available 5 Day(s) or more 101.5[Needle] Needle C41.21.01~1.51.0530.1~5031.253295

SGD 7.92

1 Piece(s)Available 5 Day(s) or more 101.5[Flat] Flat G41.21.01~1.51.0530.1~5031.253295

SGD 7.92

1 Piece(s)Available 5 Day(s) or more 101.5[Straight Crown] Straight Crown H41.21.01~1.51.0530.1~5031.253295

SGD 10.47

1 Piece(s)Available 5 Day(s) or more 100.8[Waffle] Waffle A3.40.60.01~10.520.1~300.50.652680

SGD 10.19

1 Piece(s)Available 5 Day(s) or more 101[Straight Crown] Straight Crown H3.40.80.01~10.620.1~3010.82380

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)