(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Switches with Stoppers/Hexagon Head/IP40 (Part Numbers)

Contact Switches with Stoppers/Hexagon Head/IP40

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

N-MSTBB-D8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-MSTBB-D8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 55.08

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Type Pin Stroke, Spring Plunger / With Stopper Main Body Shape Bolt / Hex Head Tip Shape Needle
Environment Standard Body Material SUS303 Contact Material SUS420
Stroke(mm) 0.7 Contact Point Type Contact Type NO Nominal of Thread M8 x 1.25
Operating Temperature Range(°C) 0::80 Operating Point(mm) 0.35 Repeatability 0.01mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 1000 Allowable Static Load(N) 5000
Impact Resistant Energy(J) 0.4 Tip Dia. Ø1.6 Protection Structure IP40
LED With LED

Please check the type/dimensions/specifications of the part N-MSTBB-D8 in the Contact Switches with Stoppers/Hexagon Head/IP40 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)