(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Projectors

A floodlight projector is a lighting device that is designed to project strong light in one direction by combining lenses and reflectors. It is often used at construction sites and work sites that are active at night. There are mercury lamps, LEDs, metal highland lamps, and halogen lamps as light sources for floodlight projectors. Mainly used are LEDs with high energy-saving performance utilizing the properties of light-emitting diodes, and mercury lamps that discharge mercury contained in glass tubes. Compared with the mercury lamp type, LED type has longer lifespan and lower power consumption. In addition, there are stand types that can be placed and used, clip types, and such, and one can select one that is suitable for the place of use. It is important to select a product by paying attention to its durability, low insect attraction, rainproofness and weather resistance.
Days to Ship
  • All
  • 8 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Brightness(lm)
Type
Product Type
Power Consumption(W)
Special Type

    Projector, Light Projector With Light Regulator

      Projector, Reflecting Projector

      Brand

      TRUSCO NAKAYAMA

      TRUSCO NAKAYAMA

      Product Series

      Projector, Light Projector With Light Regulator

      Projector, Reflecting Projector

      Days to Ship 8 Day(s) 8 Day(s)
      Brightness(lm)52001800 ~ 5200
      TypeOtherOther
      Product TypeEmitterEmitter
      Power Consumption(W)500180 ~ 450
      Special TypeOtherOther

      Loading...

      1. 1

      Related Categories to Projectors