(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Round-Tip Bud Shape

Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Round-Tip Bud Shape

This is a log type carbide rotary cutter for cutting difficult-to-cut materials.
[Shank Diameter (mm)]6

Part Number

Configured Part Number is shown.

D10-S

Part Number
D10-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 102.42

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Rounded wooden tip Product Type shank diameter 6 mm blade diameter(mm) 9.7
Blade Length(mm) 17 Overall length(mm) 55 Applications For cutting hard-to-cut material
JAN code 2041340406105

Please check the type/dimensions/specifications of the part D10-S in the Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Round-Tip Bud Shape series.

Tech Support