(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Rotary Cutter For Cutting Light Metal Alloy, Cylinder Shape

Carbide Rotary Cutter For Cutting Light Metal Alloy, Cylinder Shape

This is a cylinder type carbide rotary cutter for cutting light alloys.
[Shank Diameter (mm)]6

Part Number

Configured Part Number is shown.

Part Number
A08-A
A10-A
A13-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
JAN code

SGD 78.32

1 Piece(s) 15 Day(s) or more 7.815552041340105084

SGD 92.90

1 Piece(s) 15 Day(s) or more 9.717552041340105107

SGD 134.34

1 Piece(s) 15 Day(s) or more 12.726702041340105138

Loading...

  1. 1

Basic Information

Shape Cylinder type Product Type shank diameter 6 mm Applications For cutting light metal alloy

Tech Support