(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cemented Carbide Cutter K31○○

Cemented Carbide Cutter K31○○

[Features]
· Carefully selected materials for excellent durability and cutting performance.
· Chosen for its easy-to-use shape and high quality.
[Applications]
· Ideal for grinding and deburring metals and non-metals.

(i)Caution

  • The image is a representative image.

PDF

Part Number

Configured Part Number is shown.

K3126

 
Part Number
K3126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 60.09

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shape Cylinder Type / Cylindrical End Blade Type Product Model Shank Diameter 3mm Cutting Edge Shape Cross Cut
Blade Diameter(mm) 6.4 Blade Length(mm) 13 Total Length(mm) 43
Maximum operational rotation speed(min-1) 30,000

Please check the type/dimensions/specifications of the part K3126 in the Cemented Carbide Cutter K31○○ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)