(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Signal type torque wrench CSP/CSP-MH

Signal type torque wrench CSP/CSP-MH

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Single-function type replaceable-head torque wrench.
· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.
· A replacement head can be selected to match the workpiece from a wide variety of products, reducing costs.
· When the set torque is reached, the toggle operates, and a light, clear signal sound lets the user know when tightening is complete.
· Can be securely used in the EU region as well.
· ISO 6789 Type II Class B calibration procedure compliant.
[Applications]
· For assembly and mass production.

(i)Caution

  • The image is a representative product image.

Basic Specifications

  • Product Type
    Single Function Type
  • Head Replaceable
    Available
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Applicable Replacement Head
    8D
  • Mass(g)
    200
  • Specifications
    No scale
Part Number
Torque adjustment range(N·m)

Refine by

  • 0.3~1.5
  • 2~12
  • Clear
Overall Length(mm)

Refine by

  • 130
  • 165
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.3~1.5
130
Quote
-

Part Number : CSP1.5N4X8D
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    0.3~1.5
  • Head Replaceable
    Available
  • Overall Length(mm)
    130
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Applicable Replacement Head
    8D
  • Mass(g)
    200
  • Specifications
    No scale
  • RoHS
    10
2~12
165
Quote
-

Part Number : CSP12N4X8D
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    2~12
  • Head Replaceable
    Available
  • Overall Length(mm)
    165
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Applicable Replacement Head
    8D
  • Mass(g)
    200
  • Specifications
    No scale
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)