(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE Nitrile Glove High Grip Type Fingertip Emboss Pure Pack S 1000 Sheets

ASPURE Nitrile Glove High Grip Type Fingertip Emboss Pure Pack S 1000 Sheets

Standard Unit Price:
SGD 676.60
Days to Ship :
8 Day(s)

Basic Specifications

  • Size
    S
  • Overall Length(mm)
    Approx. 300 mm (12 inches)
  • Thickness(mm)
    Approx. 0.10 mm (Palm)
  • Materials
    Nitrile Rubber
  • Product type
    Gloves
  • Surface resistance value(Ω)
    10^11 ohms per square ≤
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 676.60

Part Number : 3-1734-54
Days to Ship 8 Day(s)
Standard Unit Price SGD 676.60

Specificationtitle

  • Size
    S
  • Overall Length(mm)
    Approx. 300 mm (12 inches)
  • Thickness(mm)
    Approx. 0.10 mm (Palm)
  • Materials
    Nitrile Rubber
  • Product type
    Gloves
  • Surface resistance value(Ω)
    10^11 ohms per square ≤

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)