(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-Hard Rotary Bar Type A A Series Master Cut

Ultra-Hard Rotary Bar Type A A Series Master Cut

[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A-1
A-2
A-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)

SGD 25.26

1 Piece(s) 7 Day(s) or more ⌀3.014

SGD 24.28

1 Piece(s) 13 Day(s) or more ø2.411

SGD 24.28

1 Piece(s) 13 Day(s) or more ø1.64.8

Loading...

  1. 1

Basic Information

Shape Cylinder type Product Type shank diameter 3 mm Shank Material All Carbide
Blade tip shape Cross Cut Overall length(mm) 38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)