(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Cutter (Titanium Coating) Round Taper Tip Type

Carbide Cutter (Titanium Coating) Round Taper Tip Type

[Features]
· Selectable from multiple shapes according to the application. It is a tapered round carbide cutter with titanium coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD12728L-TN
RD3127L-TN
RD616L-TN
RD9527L-TN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Type blade diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Handle length
(mm)

SGD 153.40

1 Piece(s) 10 Day(s) shank diameter 6 mm12.72813000-45

SGD 37.50

1 Piece(s) 10 Day(s) shank diameter 3 mm312.73800038-

SGD 75.00

1 Piece(s) 10 Day(s) shank diameter 6 mm61626000-45

SGD 119.30

1 Piece(s) 10 Day(s) shank diameter 6 mm9.52718000-45

Loading...

  1. 1

Basic Information

Shape Cone Rounded Tip Type Shower Material All Carbide Blade tip shape Cross Cut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)