(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FT Wiper II

FT Wiper II

Standard Unit Price:
SGD 193.73
Days to Ship :
36 Day(s)

Low-dust non-woven fabric wipes.

[Features]
· Low dust wipes at a reasonable price.
· Wipes with extremely low levels of shed fibers, even when used wet.

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Sheet Size(mm)
    250 x 250
  • Name of Product
    Low-Dust Non-Woven Fabric Wiper
  • TGK Code
    0000558402
  • Water Absorption Volume(ml/㎡)
    354
  • Material
    Rayon 70%, Polyester 30%
  • Amount Of Content
    1 Bag (100 pcs x 30 Packs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 pcs x 30 Packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs x 30 Packs)
36 Day(s)
SGD 193.73

Part Number : 0000-55-84-02
Days to Ship 36 Day(s)
Standard Unit Price SGD 193.73
Quantity 1 Bag (100 pcs x 30 Packs)

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Sheet Size(mm)
    250 x 250
  • Name of Product
    Low-Dust Non-Woven Fabric Wiper
  • TGK Code
    0000558402
  • Water Absorption Volume(ml/㎡)
    354
  • Material
    Rayon 70%, Polyester 30%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)