(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Toe Box Sneakers Air HG ISA-801 Anti-static

Click this image to zoom it.

Move the mouse over the image to zoom

Toe Box Sneakers Air HG ISA-801 Anti-static

Standard Unit Price:
SGD 91.30
Days to Ship :
4 Day(s) or more

A work shoe with even greater performance.
[Features]
· An air cushion absorbs the shock on the heel.
· Since a wide, lightweight resin toe box is used, the load on the foot is reduced.
· Wide and lightweight resin toe box. JSAA Class A safety performance.
· The arch cushioning and padding inside the shoe supports the arch.
[Applications]
· For transport, light electrical work, painting, etc.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • Clear
JAN Code

Refine by

  • 4979058978035
  • 4979058978042
  • 4979058978059
  • 4979058978066
  • 4979058978073
  • 4979058978080
  • 4979058978097
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
4979058978035
16 Day(s) or more
SGD 91.30

Part Number : 2125043008
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 91.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • JAN Code
    4979058978035
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
1 Pair
25
4979058978042
4 Day(s) or more
SGD 91.30

Part Number : 2125043009
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 91.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • JAN Code
    4979058978042
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
1 Pair
25.5
4979058978059
16 Day(s) or more
SGD 91.30

Part Number : 2125043010
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 91.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    25.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • JAN Code
    4979058978059
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
1 Pair
26
4979058978066
4 Day(s) or more
SGD 91.30

Part Number : 2125043011
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 91.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • JAN Code
    4979058978066
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
1 Pair
26.5
4979058978073
16 Day(s) or more
SGD 91.30

Part Number : 2125043012
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 91.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • JAN Code
    4979058978073
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
1 Pair
27
4979058978080
16 Day(s) or more
SGD 91.30

Part Number : 2125043013
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 91.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    27
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • JAN Code
    4979058978080
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
1 Pair
27.5
4979058978097
4 Day(s) or more
SGD 91.30

Part Number : 2125043014
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 91.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    White
  • JAN Code
    4979058978097
  • Material Quality
    Artificial leather, mesh
  • Weight
    860g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)