(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE CR Wear (Separate Hood/Center Fastener Type)

ASPURE CR Wear (Separate Hood/Center Fastener Type)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
·Wear with less material dust.
·Sleeves and waist with rubber, hem without rubber.
Includes a pen holder on the left arm.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 158
  • 163
  • 168
  • 173
  • 178
  • Clear
Bust(cm)

Refine by

  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve length(cm)

Refine by

  • 90
  • 91
  • 92
  • 93
  • 94
  • Clear
Inseam(cm)

Refine by

  • 74
  • 76
  • 78
  • 80
  • 82
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
M
158
116
90
74
10 Day(s)
SGD 66.60

Part Number : 1-2276-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    158
  • Bust(cm)
    116
  • Sleeve length(cm)
    90
  • Inseam(cm)
    74
  • Manufacturer Product Name
    ASPURE CR Wear 22120BW (separate hood/center fastener) White M
  • Manufacturer Model
    22120BW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
L
163
120
91
76
10 Day(s)
SGD 66.60

Part Number : 1-2276-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    163
  • Bust(cm)
    120
  • Sleeve length(cm)
    91
  • Inseam(cm)
    76
  • Manufacturer Product Name
    ASPURE CR Wear 22120BW (separate hood/center fastener) White L
  • Manufacturer Model
    22120BW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
LL
168
124
92
78
10 Day(s)
SGD 66.60

Part Number : 1-2276-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    168
  • Bust(cm)
    124
  • Sleeve length(cm)
    92
  • Inseam(cm)
    78
  • Manufacturer Product Name
    ASPURE CR Wear 22120BW (separate hood/center fastener) White 2L
  • Manufacturer Model
    22120BW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
3L
173
128
93
80
10 Day(s)
SGD 66.60

Part Number : 1-2276-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    173
  • Bust(cm)
    128
  • Sleeve length(cm)
    93
  • Inseam(cm)
    80
  • Manufacturer Product Name
    ASPURE CR Wear 22120BW (separate hood/center fastener) White 3L
  • Manufacturer Model
    22120BW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
4L
178
132
94
82
4 Day(s) or more
-

Part Number : 1-2276-05
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    178
  • Bust(cm)
    132
  • Sleeve length(cm)
    94
  • Inseam(cm)
    82
  • Manufacturer Product Name
    ASPURE CR Wear 22120BW (separate hood/center fastener) White 4L
  • Manufacturer Model
    22120BW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
M
158
116
90
74
10 Day(s)
SGD 66.60

Part Number : 1-2277-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    158
  • Bust(cm)
    116
  • Sleeve length(cm)
    90
  • Inseam(cm)
    74
  • Manufacturer Product Name
    ASPURE CR Wear 22120BB (separate hood/center fastener) Blue M
  • Manufacturer Model
    22120BB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
L
163
120
91
76
10 Day(s)
SGD 66.60

Part Number : 1-2277-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    163
  • Bust(cm)
    120
  • Sleeve length(cm)
    91
  • Inseam(cm)
    76
  • Manufacturer Product Name
    ASPURE CR Wear 22120BB (separate hood/center fastener) Blue L
  • Manufacturer Model
    22120BB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
LL
168
124
92
78
10 Day(s)
SGD 66.60

Part Number : 1-2277-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    168
  • Bust(cm)
    124
  • Sleeve length(cm)
    92
  • Inseam(cm)
    78
  • Manufacturer Product Name
    ASPURE CR Wear 22120BB (separate hood/center fastener) Blue 2L
  • Manufacturer Model
    22120BB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
3L
173
128
93
80
10 Day(s)
SGD 66.60

Part Number : 1-2277-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    173
  • Bust(cm)
    128
  • Sleeve length(cm)
    93
  • Inseam(cm)
    80
  • Manufacturer Product Name
    ASPURE CR Wear 22120BB (separate hood/center fastener) Blue 3L
  • Manufacturer Model
    22120BB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
4L
178
132
94
82
10 Day(s)
SGD 66.60

Part Number : 1-2277-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    178
  • Bust(cm)
    132
  • Sleeve length(cm)
    94
  • Inseam(cm)
    82
  • Manufacturer Product Name
    ASPURE CR Wear 22120BB (separate hood/center fastener) Blue 4L
  • Manufacturer Model
    22120BB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁵~10⁹/□
  • Specifications
    Elastic in sleeves and waist, no elastic in hems. Pen holder on left arm.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)