(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
KAKUDA Two-tuck Cargo Pants 1796

KAKUDA Two-tuck Cargo Pants 1796

Standard Unit Price:
SGD 78.80
Days to Ship :
10 Day(s)

KAKUDA cotton 2-tuck cargo pants.
[Features]
· The ultimate work clothing worn by Nobuaki Kakuda.
· 2-tuck design that easily allows for intense movement.
· With cargo pockets for increased capacity on work sites.
· Shirred waist (elastic sides) reduces the feeling of tightness around the stomach when bending and stretching while maintaining a sharp fit.
· Uses thick thread for the original metal buttons and stitching.
· 100% pre-washed cotton that is soft, gentle on skin and easy to move around in.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714363115
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 78.80

Part Number : 1796-91-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714363115

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)