(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Long Bit Holder EXJ150/EXJ300

Long Bit Holder EXJ150/EXJ300

Standard Unit Price:
SGD 22.60-
Days to Ship :
8 Day(s)

An insertable holder which provides an extension when tool bit length is insufficient.
[Features]
· Insert the 6.35 mm hexagonal subtense bit, and it immediately changes to the long type.
· Work can be performed in a stable position with a hand on the rotational grip.
· For tightening screws in high places as well as in places with obstacles that are hard for bits to get to.
[Applications]
· Buildings and facilities.

Basic Specifications

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Outer Diameter(mm)
    12
  • Features
    Insert the 6.35 mm hexagonal subtense bit, and it immediately changes to the long type. Work can be performed in a stable position with a hand on the rotational grip.
  • Bit Insertion Square(mm)
    6.35

Details

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 150
  • 300
  • Clear
JAN Code

Refine by

  • 4907587355966
  • 4907587355973
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
150
4907587355966
8 Day(s)
SGD 22.60

Part Number : EXJ150
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.60

Specificationtitle

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Outer Diameter(mm)
    12
  • JAN Code
    4907587355966
  • Features
    Insert the 6.35 mm hexagonal subtense bit, and it immediately changes to the long type. Work can be performed in a stable position with a hand on the rotational grip.
  • Size(mm)
    205X35
  • Bit Insertion Square(mm)
    6.35
300
4907587355973
8 Day(s)
SGD 27.97

Part Number : EXJ300
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.97

Specificationtitle

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    300
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Outer Diameter(mm)
    12
  • JAN Code
    4907587355973
  • Features
    Insert the 6.35 mm hexagonal subtense bit, and it immediately changes to the long type. Work can be performed in a stable position with a hand on the rotational grip.
  • Size(mm)
    355X35
  • Bit Insertion Square(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Input Drive(mm):6.35
●SPQ(piece):5
●Shank Diameter: 6.35mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)