(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes BZ Series BZ11 White

Safety Shoes BZ Series BZ11 White

Standard Unit Price:
SGD 102.88
Days to Ship :
8 Day(s)

[Features]
· ACM resin toe caps help reduce weight.
· 2-layer urethane sole is flexible with excellent cushioning, reducing the strain on your legs and back.
· Non-slip sole with excellent slip-resistance and wear-resistance.
· Non-marking sole does not mark floors.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Toecap
    ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (soft)
  • Features
    Simple, easy-to-wear design with ACM resin toe box and non marking bottom. Designed to prevent liquids form entering. Resistant to oil and chemicals. Slip resistant shoe sole. Easy to put on and remove. Feels soft on the feet when wearing.
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 102.88

Part Number : BZ11W-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.88
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Toecap
    ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (soft)
  • Features
    Simple, easy-to-wear design with ACM resin toe box and non marking bottom. Designed to prevent liquids form entering. Resistant to oil and chemicals. Slip resistant shoe sole. Easy to put on and remove. Feels soft on the feet when wearing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)