(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Convex Case (double sewing/embossing)

Convex Case (double sewing/embossing)

Standard Unit Price:
SGD 14.29-
Days to Ship :
10 Day(s)

Leather tape measure case.
[Features]
· Carefully finished masterpiece, made from select materials.
· Heavy finish.
· Can be used to store tape measures and other small items.
[Applications]
· Perfect for holding tape measures and other small items.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Height 140 x Width 90 x Depth 30
  • Height 145 x Width 100 x Depth 30
  • Height 160 x Width 100 x Depth 45
  • Height 180 x Width 110 x Depth 45
  • Clear
Material

Refine by

  • Black Cow Split Leather
  • Cowhide Leather
  • Clear
Specification 1

Refine by

  • Double Seam
  • Patterned
  • Clear
Compatible Convex(m)

Refine by

  • 3.5
  • 5
  • 5.5
  • 7.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Height 140 x Width 90 x Depth 30
Cowhide Leather
Double Seam
3.5
10 Day(s)
SGD 14.29

Part Number : PC-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.29
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 140 x Width 90 x Depth 30
  • Material
    Cowhide Leather
  • Specification 1
    Double Seam
  • Compatible Convex(m)
    3.5
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Height 145 x Width 100 x Depth 30
Cowhide Leather
Double Seam
5
10 Day(s)
SGD 19.22

Part Number : PC-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 19.22
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 145 x Width 100 x Depth 30
  • Material
    Cowhide Leather
  • Specification 1
    Double Seam
  • Compatible Convex(m)
    5
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Height 160 x Width 100 x Depth 45
Black Cow Split Leather
Patterned
5.5
10 Day(s)
SGD 34.60

Part Number : PC-16
Days to Ship 10 Day(s)
Standard Unit Price SGD 34.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 160 x Width 100 x Depth 45
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Compatible Convex(m)
    5.5
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Height 180 x Width 110 x Depth 45
Black Cow Split Leather
Patterned
7.5
10 Day(s)
SGD 26.92

Part Number : PC-17
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.92
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 180 x Width 110 x Depth 45
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Compatible Convex(m)
    7.5
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)