(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes G3690 Lace Type Navy Blue

Safety Shoes G3690 Lace Type Navy Blue

Standard Unit Price:
SGD 91.13
Days to Ship :
16 Day(s) or more

Utilizes ventilating mesh with multilayer structure. High-performance safety shoes which are good for walking and running, and resist slipping.
[Features]
· 2-layer mesh to quickly remove moisture as your feet perspire.
· PE cup insole supports the arch with an arch cushion and mid-foot pad that act as springs, and sustains a high-level cushioning effect for an extended period.
· Artificial leather part is 100% recycled artificial leather.
· Wide resin toe caps reduce pressure on toes. Compared with the steel toe cap made by the same manufacturer, the weight is reduced by 40 g per shoe and the width is increased by 4 mm.
[Applications]
· Ideal for workplaces where light footwork is required.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Navy
  • Material Quality
    Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
16 Day(s) or more
SGD 91.13

Part Number : 1204003012
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 91.13
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Color
    Blue series
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Navy
  • Material Quality
    Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)