(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Removable sole protector (for laced shoes)

Removable sole protector (for laced shoes)

Standard Unit Price:
SGD 17.91
Days to Ship :
8 Day(s)

[Features]
· A removable instep protector for lace-up shoes that protects the instep of the foot from dropped objects.
[Applications]
· Mount on safety shoes to protect the instep of the foot from dropped objects.

Basic Specifications

Catalog

Japanese Only

Part Number

Refine by

  • 1 Set (2 pcs)
  • Clear
Applicable Shoe Size(cm)

Refine by

  • 23.5~25.5
  • 26.0~28.0
  • Clear
Trusco Code

Refine by

  • 405-8810
  • 405-8801
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2 pcs)
26.0~28.0
405-8801
8 Day(s)
SGD 17.91

Part Number : MKP-E-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.91
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Model
    Related products
  • Instep cover type
    Instep protector
  • Other
    Option
  • Applicable Shoe Size(cm)
    26.0~28.0
  • Trusco Code
    405-8801
  • Material Quality
    Core Material: Aluminum: Backing Material Non-woven Fabric
  • Weight
    130
1 Set (2 pcs)
23.5~25.5
405-8810
8 Day(s)
SGD 17.91

Part Number : MKP-E-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.91
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Model
    Related products
  • Instep cover type
    Instep protector
  • Other
    Option
  • Applicable Shoe Size(cm)
    23.5~25.5
  • Trusco Code
    405-8810
  • Material Quality
    Core Material: Aluminum: Backing Material Non-woven Fabric
  • Weight
    115

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)