(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polishing Burn Inhibitor

Polishing Burn Inhibitor

[Features]
· Burning is suppressed by application to the polishing belt or polishing wheel.
· Increases the life of the abrasive belt and polishing wheel, achieving fine surface finish.
[Applications]
· Prevention of clogging and burning of polishing belts and polishing wheels.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TYB-190

Part Number
TYB-190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.83

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Depth(mm) 51 Height(mm) 51 Frontage(mm) 190
Trusco Code 400-4434 Mass 360

Please check the type/dimensions/specifications of the part TYB-190 in the Polishing Burn Inhibitor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)