(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Type Carbide Bit 47 Type (Part Numbers)

Part Number

Configured Part Number is shown.

473G10E

 
Part Number
473G10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Shank b Dimension ar
(mm)
Insert Dimension A
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip

SGD 28.94

1 Piece(s) 4 Day(s) or more 19190199801540.5G10E03-2

Loading...

  1. 1

Basic Information

JIS Specification Type 47 (Right-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Inner Diameter Cutting Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)