(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Type Carbide Bit 47 Type

Part Number

Configured Part Number is shown.

 
Part Number
471G10E
471ST10P
471ST20E
472G10E
472ST10P
472ST20E
473G10E
473ST20E
474G10E
474ST20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Shank b Dimension ar
(mm)
Insert Dimension A
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip

SGD 19.19

1 Piece(s) 4 Day(s) or more 13140137501030.5G10E03-0

SGD 19.19

1 Piece(s) 4 Day(s) or more 13140137501030.5ST10P03-0

SGD 19.19

1 Piece(s) 4 Day(s) or more 13140137501030.5ST20E03-0

SGD 23.38

1 Piece(s) 4 Day(s) or more 16160168601230.5G10E03-1

SGD 23.38

1 Piece(s) 4 Day(s) or more 16160168601230.5ST10P03-1

SGD 23.38

1 Piece(s) 4 Day(s) or more 16160168601230.5ST20E03-1

SGD 28.94

1 Piece(s) 4 Day(s) or more 19190199801540.5G10E03-2

SGD 28.94

1 Piece(s) 4 Day(s) or more 19190199801540.5ST20E03-2

SGD 43.19

1 Piece(s) 4 Day(s) or more 2523025101001851G10E03-3

SGD 43.19

1 Piece(s) 4 Day(s) or more 2523025101001851ST20E03-3

Loading...

  1. 1

Basic Information

JIS Specification Type 47 (Right-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Inner Diameter Cutting Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)