(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WFX Model WFXF-E (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
WFXF12050E
WFXF12063E
WFXF12080E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)

SGD 566.84

1 Piece(s) 4 Day(s) or more 504

SGD 708.32

1 Piece(s) 4 Day(s) or more 635

SGD 934.68

1 Piece(s) 4 Day(s) or more 806

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Overall Length (L)(mm) 120 Link Diameter (d)(mm) 32
Max. Cutting Depth (Ad)(mm) 10 Length Under Neck (ℓ1)(mm) 30 Detail Type Extra Fine Pitch
Suitable Tip SOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)