(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Multi Mill, CHE model TEEN-R

Used for SEC-Multi Mill, CHE model TEEN-R

Insert for Multi-Mill CHE Type.
● Work material: non-ferrous metals, cast iron
● Grade: SUMIDIA, cemented carbide
● Compatible machining: finishing to light cutting / general purpose cutting / high speed and light cutting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TEEN22RDA150
TEEN32RDA150
TEEN43RDA150
TEEN43RG10E
TEEN43RH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type Material type model Compatible Machining Thickness
(mm)
Applicable Cutter Dimensions L (cutting edge length)
(mm)
Inscribed Circle Dimensions φd

SGD 122.19

1 Piece(s) 4 Day(s) or more Non-ferrous metalSUMIDIADA150Finishing -Light Cutting3.18CHE2000 Type4.96.35

SGD 124.14

1 Piece(s) 4 Day(s) or more Non-ferrous metalSUMIDIADA150Finishing -Light Cutting3.18CHE3000 Type4.99.525

SGD 130.99

1 Piece(s) 4 Day(s) or more Non-ferrous metalSUMIDIADA150Finishing -Light Cutting4.8CHG4000 Type / CHE4000 Type4.7612.7

SGD 11.17

10 Piece(s) 6 Day(s) or more Cast IronCarbide alloyG10EGeneral cutting4.8CHG4000 Type / CHE4000 Type4.7612.7

SGD 11.17

10 Piece(s) 6 Day(s) or more Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting4.8CHG4000 Type / CHE4000 Type4.7612.7

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle E(20°) Selfishly Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)