(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Ace Mill, CPG Model TPCH-TL

Part Number

Configured Part Number is shown.

TPCH43TLA30N

 
Part Number
TPCH43TLA30N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.25

10 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle P (11°) Work material Steel
Material type Carbide alloy Material type model A30N Compatible Machining General cutting
Applicable Cutter CPG4000 Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)