(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2038 G Rough Cut Series Porcupine Cutter for Graphite (Part Numbers)

Part Number
F2038G-20XSS20X130
F2038G-25XSS25X130
F2038G-32XSS32X130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Shank diameter Ds
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use

SGD 866.86

1 Piece(s) 3 Day(s) 2020800530051End 1 / Outer Circumference 9

SGD 842.58

1 Piece(s) 3 Day(s) 2525800530351End 1 / Outer Circumference 9

SGD 1,074.37

1 Piece(s) 3 Day(s) 3232800530661End 1 / Outer Circumference 11

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material Graphite Mounting Method With handle
Finish category Rough and medium rough processing Overall Length L/Cutter Height(mm) 230 Number of flutes(sheet) 1
Compatible Tip Material Carbide Coat / No Carbide Coat / Diamond (PCD) Underneck length ℓ2(mm) 130 Shank Length ℓs(mm) 100
Number of Grooves 2 Applicable Chip P27215-00/P28415-00/SPNT060304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)