(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Staubli SLK410-E/N ø4 mm Safety Stackable MULTILAM Plug, Test Lead (Part Numbers)

Staubli SLK410-E/N ø4 mm Safety Stackable MULTILAM Plug, Test Lead

Click this image to zoom it.

Move the mouse over the image to zoom

  • 49.0126-02521
  • 49.0126-02522
  • 49.0126-02523

[Features]
·Highly flexible.
·With PVC insulated cable.
·ø4 mm contact-reliable spring-loaded MULTILAM plug with fixed insulation sleeves on both ends, nickel-plated, stackable.
·PVC cable outer diameter: 1.0 mm2.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
49.0126-02521
49.0126-02522
49.0126-02523
49.0126-05021
49.0126-05022
49.0126-05023
49.0126-10021
49.0126-10022
49.0126-10023
49.0126-20021
49.0126-20023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Lead wire length

SGD 11.77

1 Piece(s) 7 Day(s) or more Black0.25

SGD 11.77

1 Piece(s) 7 Day(s) or more Red0.25

SGD 11.77

1 Piece(s) 7 Day(s) or more Blue0.25

SGD 12.25

1 Piece(s) 7 Day(s) or more Black0.5

SGD 12.25

1 Piece(s) 7 Day(s) or more Red0.5

SGD 12.25

1 Piece(s) 7 Day(s) or more Blue0.5

SGD 13.01

1 Piece(s) 7 Day(s) or more Black1

SGD 13.01

1 Piece(s) 7 Day(s) or more Red1

SGD 13.01

1 Piece(s) 7 Day(s) or more Blue1

SGD 14.50

1 Piece(s) 7 Day(s) or more Black2

SGD 14.50

1 Piece(s) 7 Day(s) or more Blue2

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm safety test

Tech Support