(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

STAR STRIP stripping tool (Part Numbers)

STAR STRIP stripping tool

Stripping tool for cable diameters up to 40 mm, interchangeable hooks, reliable and durable, also for problematic insulation as PTFE, TPE, Fluorpolymere and PUR
Special polished stripping knife is suitable for problematical insulation materials such as PUR, fluoropolymers, glass fibre, TPE and rubber

PDF

Part Number

Configured Part Number is shown.

61735820

 
Part Number
61735820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 116.20

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 61735820 in the STAR STRIP stripping tool series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)