(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® 440 P (Part Numbers)

ÖLFLEX® 440 P

ÖLFLEX® 440 P - PUR control cable for indoor and outdoor use - cold flexible, abrasion resistant, flame retardant and halogen-free with VDE certification
Abrasion- and oil-resistant all-weather control cable with TPE core insulation and PUR sheath - VDE certified
The multi-purpose control cable
Halogen-free and flame-retardant
VDE-tested and registered

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0012801/50
0012830/50
0012833/50
0012837/50
0012842/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 206.80

1 Piece(s) 57 Day(s) 100.536.1

SGD 652.30

1 Piece(s) 57 Day(s) 10---

SGD 1,625.50

1 Piece(s) 57 Day(s) 10---

SGD 233.70

1 Piece(s) 57 Day(s) 101.527.1

SGD 804.60

1 Piece(s) 57 Day(s) 10---

Loading...

  1. 1

Basic Information

Specified Length(m) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)