(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EPIC® H-B 16 AD-BO【5 Pieces Per Package】 (Part Numbers)

EPIC® H-B 16 AD-BO

The robust metal housing with pivots for a double lever, a metal cap and a seal is suitable for use in the plastics industry.Housing design H-B. The industry standard.Double lever version with 2 levers for increased safetyMetal lid with sturdy hingeProtection rating UL50E tested

PDF

Part Number

Configured Part Number is shown.

10073000

 
Part Number
10073000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 137.60

5 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10073000 in the EPIC® H-B 16 AD-BO series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)