(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shinagawa Shoko SF Tube SF Series Flame Retardant Item (Minimum Diameter 30 × 100 M) (Part Numbers)

Shinagawa Shoko SF Tube SF Series Flame Retardant Item (Minimum Diameter 30 × 100 M)

[Features]
· Braided structure provides excellent flexibility, elasticity and extensibility, and which expands from around 1.5 to 4 times when compressed.
· Broad application range for electric wire braid diameters, making this product very economical.
· UL1441 certified item
· CSA standard certified item
[Applications]
· Electric wiring protection tube made of braided polyester-based fiber.
[Product specifications]
· Minimum diameter (mm): 30
· Length (m): 100
· Maximum diameter (mm): 55
· Perimeter width (mm): Approximately 35
· UL, CSA standard certified item
· Passed the "flame retardant properties" section of the material combustion test for railway rolling stock
· Usable temperature range: -20 to 125°C
· For indoor use
· JAN code: 45604480414625
· Trusco code: 819-0177
· Mass: 2,130 g
[Material / finish]
· PET (monofilament / halogen free)

PDF

Part Number

Configured Part Number is shown.

SF-30U

 
Part Number
SF-30U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 757.04

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -20 Operating Temperature (Maximum)(℃) 125
Required Internal Diameter Size(㎜) 30 Color Gray Protection Function (Environmental Resistance) Flame Retardance

Please check the type/dimensions/specifications of the part SF-30U in the Shinagawa Shoko SF Tube SF Series Flame Retardant Item (Minimum Diameter 30 × 100 M) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)