(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

USB Numeric Keyboard (Part Numbers)

USB Numeric Keyboard

[Features]
・ It is a simple package specification that is environmentally friendly, reduces dust, and makes unpacking work smooth
・ Equipped with a "Tab" key that is convenient for working in Excel and a "00" key that is convenient for entering numbers
・ The "NumLock" problem is solved by hardware, and there is no need to install countermeasure software
・ Equipped with an LED lamp that shows the on/off status of NumLock at a glance
・ Since it is a USB connection, it can be inserted and removed even when the power supply of the computer is on
・ There is no need to install a dedicated driver, etc., and you can use it immediately by connecting it to the USB port of your computer
・ A standard type that is ideal for use with laptop computers
・ Large keys improve input efficiency
・ Uses durable keys that can withstand up to 10 million keystrokes
[Applications]
・ When you want to use the numeric keypad conveniently on your laptop

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TK-TCM011BK/RS

 
Part Number
TK-TCM011BK/RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 17.08

1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Type Numeric keypad Interface USB Key arrangement Other
Number of keys(Key) 20 Keyboard type Other Dimension depth(mm) 140
Dimension width(mm) 90 Dimension thickness(mm) 23.5 Main Body Color Black
Cable Length(m) 0.5 Key switch method Membrane Keystroke(mm) 2.3
Key pitch(mm) 19

Please check the type/dimensions/specifications of the part TK-TCM011BK/RS in the USB Numeric Keyboard series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)