(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A USB/PS2 connection type standard keyboard with a deep and solid key touch that is easy to input.
[Features]
・ The keyboard uses durable keys that can withstand up to 10 million keystrokes
・ Equipped with a tilt angle adjustment stand that can adjust the tilt angle in 2 stages
・ A key pitch of 19 mm that makes it easy to type and a Japanese 108 key layout are used for comfortable typing
・ Uses a membrane method that supports the key top with a rubber dome
・ It is a simple package specification that is environmentally friendly, reduces dust, and makes unpacking work smooth
・ By making the product package an environmentally friendly package that minimizes the amount of corrugated cardboard used, the manufacturer is able to avoid producing a large amount of garbage even when it is introduced in bulk in the corporate market
・ Even if you accidentally spill liquid such as water on the keyboard, it is equipped with a drainage function that allows you to immediately discharge the liquid from the drain hole on the back of the main unit.
・ The key top uses a stylish and easy-to-read original font.
・ The letters are laser-engraved so that they do not become blurred even after long-term use
・ It is a design that has acquired VCCI CLASS B and has less radio interference
[Applications]
・ When you want to input using the keyboard
Part Number
Configured Part Number is shown.
TK-FCM064WH/RS
Type | Keyboard | Interface | Both USB and PS/2 compatible | Key arrangement | Japanese |
---|---|---|---|---|---|
Number of keys(Key) | 108 | Keyboard type | Standard | Dimension depth(mm) | 138 |
Dimension width(mm) | 452 | Dimension thickness(mm) | 29.6 | Main Body Color | White |
Cable Length(m) | 1.6 | Key switch method | Membrane | Keystroke(mm) | 4.0 |
Key pitch(mm) | 19 | Accessory | USB-PS/2 conversion connector, user manual |
Please check the type/dimensions/specifications of the part TK-FCM064WH/RS in the Standard Keyboard With USB / PS2 Connection series.
How can we improve?
How can we improve?