(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Colored Braided Tube (Purple) (Part Numbers)

Colored Braided Tube (Purple)

This is a colored (purple) braided tube that can be used for multiple different applications.

[Features]
• This is a color variation of the FL tube that can be freely stretched.
• There is a wide color variety for the FL tube that combines to a total of 13 colors starting with orange for indicating power, which can be used in accordance with the desired application.
• We also accept custom orders for special colors and sizes. Please feel free to contact us if you have any questions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FLC-9-1(P)
FLC-9-5(P)
FLC-9-10(P)
FLC-9-150(P)
FLC-12-1(P)
FLC-12-5(P)
FLC-12-10(P)
FLC-12-150(P)
FLC-19-1(P)
FLC-19-5(P)
FLC-19-10(P)
FLC-19-75(P)
FLC-25-1(P)
FLC-25-5(P)
FLC-25-10(P)
FLC-25-75(P)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNatural folding diameter
(mm)
Expanded maximum diameter
(mm)
Overall Length
(m)

SGD 6.97

10 Piece(s) 7 Day(s) or more 1010171

SGD 17.42

1 Piece(s) 7 Day(s) or more 1010175

SGD 32.07

1 Piece(s) 7 Day(s) or more 10101710

SGD 285.31

1 Piece(s) 7 Day(s) or more 101017150

SGD 7.60

10 Piece(s) 7 Day(s) or more 1012241

SGD 21.29

1 Piece(s) 7 Day(s) or more 1012245

SGD 40.14

1 Piece(s) 7 Day(s) or more 10122410

SGD 316.76

1 Piece(s) 7 Day(s) or more 101224150

SGD 11.38

10 Piece(s) 7 Day(s) or more 1022341

SGD 33.53

1 Piece(s) 7 Day(s) or more 1022345

SGD 62.32

1 Piece(s) 7 Day(s) or more 10223410

SGD 274.84

1 Piece(s) 7 Day(s) or more 10223475

SGD 12.64

10 Piece(s) 7 Day(s) or more 1031481

SGD 39.40

1 Piece(s) 7 Day(s) or more 1031485

SGD 73.21

1 Piece(s) 7 Day(s) or more 10314810

SGD 316.76

1 Piece(s) 7 Day(s) or more 10314875

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -70 Operating Temperature (Maximum)(℃) 125
Color Purple Protection Function (Environmental Resistance) Weatherability / Chemical Resistance / Heat Resistance / Abrasion Resistance Material Polyester
Color Purple Standard Vehicle combustion test Properties Chemical resistance/abrasion resistance
Other standards UL224/FAR25/CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)