(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NH1 Series Circuit Protector (Part Numbers)

NH1 Series Circuit Protector

- Circuit protectors NH1 series from IDEC.
- Wide Range of Applications from Office Automation and Consumer Use to Factory Automation.
- Compact, lightweight, and high-performance circuit protectors.
- Rocker type snaps into a panel.
- Rated voltage: 250V AC and 65V DC.
- 35mm-wide DIN rail mounting (NH1V).
- Available with dual-coil.
- Available with auxiliary contact or alarm contacts.
- Available with inertia delay.
- Hydraulic-magnetic tripping system.
- Available in tab terminal and screw-terminal.

PDF

Part Number

Configured Part Number is shown.

NH1V-3100F-1MA

 
Part Number
NH1V-3100F-1MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 141.56

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Rated block capacity When AC 250 V(kA) 1kA Rated block capacity When DC 60 V(kA) Other Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available
Number of Poles 3-pole Rated Voltage AC250V / DC65V Rated Current(A) 1
Operating properties MA characteristics Polarity presence NA Warning output presence NA
Representative Standard PSE / CE / UL / CUL / CCC / CSA Dimension height(mm) 68.7 Dimension width(mm) 48
Dimension depth(mm) 67 Rated block capacity when DC 65 V 1kA Appearance Lever Type
Internal circuit Series trip Main terminal shape M4 screw terminal Inertial delay Available
Mounting Method Screw / DIN rail Auxiliary contact configuration NA Applicable circuit For AC
Rated voltage of display lights No display light

Please check the type/dimensions/specifications of the part NH1V-3100F-1MA in the NH1 Series Circuit Protector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)