(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SIM Card Connector ID1 Series

SIM Card Connector ID1 Series

This is a SIM card connector. With the slide-lock method, card holder opening and closing is easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ID1A-6S-2.54SF(71)

Part Number
ID1A-6S-2.54SF(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.98

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials G/H/I G/H/I ID Contact sex Female
Number Of Pins 6 Connector Type For PCB Rated Current(A) 1
Allowable Voltage(V) AC100 Wiring Method Circuit Board Mounting (SMT) Connection direction Angle
Plating of part touching terminal Gold Product Category Guide socket Specifications For SIM cards
Contact Pitch(mm) 2.54 Operating Temperature Range(°C) -30 to +80 Terminal pitch(mm) 2.54

Please check the type/dimensions/specifications of the part ID1A-6S-2.54SF(71) in the SIM Card Connector ID1 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)