(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock absorber, YSRW Series (Part Numbers)

Part Number

Configured Part Number is shown.

YSRW-12-20

Shock absorber, YSRW Series

Shock absorber, YSRW Series

Features

Shock absorber, YSRW Series

Specifications

Size57810121620
Stroke [mm]8101417202634
Mode of operationHydraulic shock absorbers with return spring
Single acting, pushing
CushioningSelf-adjustable
Cushioning length [mm]8101417202634
Type of mountingWith locknut
Impact velocity [m/s]0.1 to 20.1 to 3
Mounting positionAny
Product weight [g]818345478190330
Ambient temperature [℃]-10 to +80
Corrosion resistance class CRC2
Part Number
YSRW-12-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Collision Velocity
(m/s)
Max. Resisting Force Value
(N)
Size Piston rod material Seals material Reset time at room temperature
(s)
Reset time at min. ambient temperature
(s)
Cushioning length
(mm)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) LABS (PWIS) conformity Note on materials Cushioning Mounting position Position sensing Mode of operation Ambient temperature
(℃)
Weight

SGD 252.25

1 Piece(s) 8 Day(s) 41000[Steel] Steel, Galvanized-100012High-alloy steelNBR0.31 s200.055--------78 g

Loading...

  1. 1
 

Basic Information

Type of mounting With lock nut

Please check the type/dimensions/specifications of the part YSRW-12-20 in the Shock absorber, YSRW Series series.

Similar Part Numbers

Part Number
YSRW-8-14
YSRW-DGC-25-GF
YSRW-DGC-32-KF
YSRW-DGC-40/50-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Collision Velocity
(m/s)
Max. Resisting Force Value
(N)
Size Piston rod material Seals material Reset time at room temperature
(s)
Reset time at min. ambient temperature
(s)
Cushioning length
(mm)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) LABS (PWIS) conformity Note on materials Cushioning Mounting position Position sensing Mode of operation Ambient temperature
(℃)
Weight

SGD 218.20

1 Piece(s) 8 Day(s) 21000[Steel] High-alloy steel-5008High-alloy steelNBR0.21 s140.022.5--------34 g

SGD 229.60

1 Piece(s) 8 Day(s) ----25High-alloy steel---------------

SGD 259.25

1 Piece(s) 8 Day(s) -[Steel] High-alloy steel3-32-------2 - Moderate corrosiontressVDMA24364-B1/B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -

SGD 321.50

1 Piece(s) 8 Day(s) -[Steel] High-alloy steel3-40, 50-------2 - Moderate corrosiontressVDMA24364-B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -

Tech Support