(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motor, PK Series (Part Numbers)

Stepper Motor, PK Series

Oriental Motor, stepper motor PK Series.

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2024. Recommended alternative PKP series

PDF

Part Number

Configured Part Number is shown.

PK243B2-SG9

 
Part Number
PK243B2-SG9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

SGD 295.00

1 Piece(s) 17 Day(s) 42Two-phaseDC SpecificationsOpen loop0.20.5PresenceUnipolar-~0.5--9Double shaftN/ASH--Unipolar 6 lead wire0.4 A/phaseLead method

Loading...

  1. 1

Basic Information

Type Details Motor Unit

Please check the type/dimensions/specifications of the part PK243B2-SG9 in the Stepper Motor, PK Series series.

Similar Part Numbers

Part Number
PK243-02B
PK243-03A
PK243-03B
PK243DA
PK243DB
PK243M-01A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

SGD 112.00

1 Piece(s) 17 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Double shaftN/AStandard-StandardUnipolar 6 lead wire0.4 A/phaseLead method

SGD 105.00

1 Piece(s) 17 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Single shaftN/AStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method

SGD 112.00

1 Piece(s) 17 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Double shaftN/AStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method

SGD 105.00

1 Piece(s) 17 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.2NoBipolar-~0.2---Single shaftN/AStandard-StandardBipolar 4-lead wire1.5 A/phaseLead method

SGD 112.00

1 Piece(s) 17 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.2NoBipolar-~0.2---Double shaftN/AStandard-StandardBipolar 4-lead wire1.5 A/phaseLead method

SGD 105.00

1 Piece(s) 17 Day(s) 42Two-phaseDC SpecificationsOpen loop0.90.16NoUnipolar-~0.2---Single shaftN/AStandard-High resolutionUnipolar 6 lead wire0.95 A/phaseLead method

Tech Support